Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Amphenol CS
Board to Board Connectors
2.54mm Board to Board Signal
BergStik® 2.54mm
54112, 54122 - Stacking Headers – Double Row - Through Mount
Amphenol CS
...
2.54mm Board to Board Signal
BergStik® 2.54mm
54112, 54122 - Stacking Headers – Double Row - Through Mount
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
54112-102040500LF
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Tail Length
TL
Plating Options
PLOPT
Overall Pin Length
OPL [mm]
Pin Style
LS
N - Number of Positions per Row
N
Stacker Height - 0.5mm Increment
STH [mm]
Retention
RET
Packaging Options
PAOPT
Lead Free Option
LF
1
2
54112-102040500LF
2.41 mm
1 - 0.76µm Gold/GXT on Contact Area, 2µm Min Matte Tin on Tail over 1.27µm Ni Min
13.50
02
-02
5.0
Not Available
Standard Packaging in Polybags
LF - Lead Free
54122-129040500LF
3.05 mm
1 - 0.76µm Gold/GXT on Contact Area, 2µm Min Matte Tin on Tail over 1.27µm Ni Min
11.17
29
-02
5.0
without R - Retentive Leg
Standard Packaging in Polybags
LF - Lead Free
Näytä pakattu näyttö (2 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Amphenol CS
- 54112, 54122
Tilausnumero
54112-102040500LF
Shorttext
Stacking Headers – Double Row - Through Mount
Viimeisin muutos
31.03.2017 10:44:33
Yksikkö
Avainsanat
Board
Board Connectors
Board Signal
Double Row
Headers
Mount
Stacking
Luokitukset
CNS
CNSERPBASE Object Properties